ID 20475
Master axis can not be its own slave axis. | ||||
Description | With the definition of a coupling group it is detected, that one of the master axis also is its own slave axis. Example: Wrong:
N10 G00 X0 Y0 Z0
N20 #SET AX LINK[1,X=X]
:
N1000 M30
For further information see [PROG// Section: Programming axis couplings] | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Master axis and slave axis must not be identical. Observe the restrictions regarding master/slave axes dependence[PROG//Section: Synchronous mode]. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of the invalid axis | ||||
%2: | Current value [-] | |||
Index of the coupling pair | ||||
%3: | Current value [-] | |||
Number of the coupling group | ||||
Error type | 1, Error message from NC program. | |||
|