ID 20470
G201 may not be enabled for slave axis selecting coupling mode. | ||||
Description | When selecting synchronous operation, the system detects that one of the defined slave axes still is in active manual operation mode G201 (in parallel with interpolation). Example: Wrong: N10 G00 X0 Y0 Z0 N20 G201 #ACHSE [B] : N100 #SET AX LINK [1, B=X] N110 #ENABLE AX LINK[1] : N1000 M30 Correct: N10 G00 X0 Y0 Z0 N20 G201 #AXIS [B] : N100 #SET AX LINK [1, B=X] N105 G202 #AXIS [B] N110 #ENABLE AX LINK[1] : N1000 M30 | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Make sure that the manual operation mode for the slave axes of the activated coupling group was deselected with G202. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of the invalid slave axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||