ID 20469
Master and slave axis are of different axis mode. | ||||
Description | When selecting synchronous operation, it is detected that master and slave axes of one coupling pair do have different axis modes P-AXIS-. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Only axes from the same axis mode may be coupled. Check that the axes are correctly configured P-AXIS-00015. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of master axis | ||||
%2: | Logical axis number [-] | |||
Axis number of slave axis. | ||||
%3: | Current value [-] | |||
Number of the coupling group with the invalid axes pair | ||||
Error type | 1, Error message from NC program. | |||
| ||||