ID 20468
Master and slave axis are of different axis type. | ||||
Description | When selecting synchronous operation, it is detected that master and slave axes of one coupling pair have different axis types P-AXIS-00018. For further information see [PROG// Section: Synchronous operation] | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Only axes of the same axis type may be coupled. An attempt may have been made to couple linear axes and rotator axes. Check that the axes are correctly configured P-AXIS-00018. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of master axis | ||||
%2: | Logical axis number [-] | |||
Axis number of slave axis. | ||||
%3: | Current value [-] | |||
Number of the coupling group with the invalid axes pair | ||||
Error type | 1, Error message from NC program. | |||
| ||||