ID 20442
Channel parameters: Recursive master-slave assignment is not permitted. | ||||
Description | At start-up, a check of the channel parameters detects that an axis in the default coupling group 0 (zero) is defined both as a master axis P-CHAN-00037 and as a slave axis P-CHAN-00038 in different coupling pairs. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the master/slave axis pair with the recursive master/slave axes linking is skipped at start-up and the start-up is continued. A master axis P-CHAN-00037 must always remain the master axis within a coupling group in different coupling pairs. Note: The complete number of master/slave axis pairs configured in the channel parameter list may then not be available after start-up in the channel. | |
Parameter | %1: | Current value [-] | ||
Index of the first master/slave axes pair | ||||
%2: | Current value [-] | |||
Index of the second master/slave axes pair | ||||
%3: | Logical axis number [-] | |||
Axis number of the invalid master axis configured | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||