ID 20441
Channel parameters: Slave axis can not be configured as slave axis several times. | ||||
Description | During start-up, the check of the channel parameters detects that, in the default coupling group 0 (zero), an axis is defined as slave axis P-CHAN-00038 in several coupling pairs. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | During start-up in case of conflict the master-/slave axes pair with the redundant slave axis is skipped and the start-up is continued. A slave axis P-CHAN-00038 may only be assigned to one master axis within the coupling group. Note: Possibly not the complete number of configured master-/slave axes pairs of the channel parameter list is available after start-up in the channel! | |
Parameter | %1: | Current value [-] | ||
Index of the first master-/slave axes pair | ||||
%2: | Current value [-] | |||
Index of the second master-/slave axes pair | ||||
%3: | Logical axis number [-] | |||
Axis number of the redundant slave axis | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||