ID 20440
Channel parameters: Slave axis can not be its own master axis. | ||||
Description | During start-up, the check of the channel parameters detects that in the default coupling group 0 (zero), the master and slave axis (P-CHAN-00037, P-CHAN-00038) of a coupling pair, have the same logical axis number. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | During start-up in case of conflict the master-/slave axes pair with the identical logical axis number is skipped and the start-up is continued. P-CHAN-00037 or P-CHAN-00038 must be specified with different permissible logical axis numbers (> 0). Note: Possibly not the complete number of configured master-/slave axes pairs of the channel parameter list is available after start-up in the channel! | |
Parameter | %1: | Current value [-] | ||
Index of the invalid master-/slave axes pair | ||||
%2: | Logical axis number [-] | |||
Redundant logical axis number | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||