ID 20439
Channel parameters: Number of master and slave axes is different. | ||||
Description | At start-up, a check of the channel parameters detects that a different number of master and slave axes (P-CHAN-00037, P-CHAN-00038) are defined in the default coupling group 0 (zero). | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the total number of master and slave axes at start-up is set to the smaller number of both values and the start-up is continued. Note: The complete number of master/slave axis pairs configured in the channel parameter list may then not be available after start-up in the channel. | |
Parameter | %1: | Current value [-] | ||
Number of master axes | ||||
%2: | Corrected value[-] | |||
Number of slave axes | ||||
%3: | [-] | |||
Total number of master and slave axes automatically corrected | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||