ID 20437
Channel parameters: Measuring type is illegal or not defined. | ||||
Description | During start-up, the channel parameter check determines that the standard measurement type P-CHAN-00057 is not correctly defined. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | In the event of a conflict, the default measurement type P-CHAN-00057 is set to 1 (measurement type 1) during the start-up, and thMe start-up is continued. P-CHAN-00057 must be assigned a permissible measurement type (1 to 6). | |
Parameter | %1: | Error value[-] | ||
| ||||
%2: | Corrected value[-] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||