ID 20430
Channel parameters: Number of groups exceeds maximum limit. | ||||
Description | At start-up, a check of the channel parameters detects that the total number of axis groups P-CHAN-00023 exceeds the permissible value range. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the total number of axis groups at start-up is set to the maximum permissible limit value and the start-up is continued. Note: The complete number of configured axis groups in the channel parameter list may then not be available in the channel after start-up! At the moment only one axis group (index 0) is permissible in the NC channel. | |
Parameter | %1: | Current value [-] | ||
Total number of axis groups P-CHAN-00023 | ||||
%2: | Limit value [-] | |||
Maximum permissible number of axis groups | ||||
%3: | Corrected value [-] | |||
Total number of axis groups automatically corrected | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||