ID 20429
Channel parameters: Incorrect setting of number of groups. | ||||
Description | During start-up, the channel parameter check determines that the actual number of configured axis groups does not correspond to the specified total number of axis groups P-CHAN-00023. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | During start-up in case of conflict the total number of axes groups is set to the smaller number of both values and the start-up is continued. Note: The complete number of configured axis groups in the channel parameter list may then not be available in the channel after start-up! At the moment only one axis group (index 0) is permissible in the NC channel. | |
Parameter | %1: | Current value [-] | ||
Real number of configured axes groups | ||||
%2: | Expected value [-] | |||
Total number of axis groups P-CHAN-00023 | ||||
%3: | Corrected value [-] | |||
Total number of axis groups automatically corrected | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||