ID 20428
Channel parameters: Number of axes and number of configured path axes do not coincide. | ||||
Description | At start-up, the channel parameter check determines that the actual number of configured path axes does not match the specified total number of path axes P-CHAN-00003. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the total number of path axes at start-up is set to the real number of configured path axes and the start-up is continued. | |
Parameter | %1: | Current value[-] | ||
Total number of path axes P-CHAN-00003 | ||||
%2: | Expected value [-] | |||
Real number of configured path axes | ||||
%3: | Corrected value [-] | |||
Total number of path axes automatically corrected | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||