ID 20427
Channel parameters: Number of axes of a group is out of range of permissible values. | ||||
Description | At start-up, a check of the channel parameters detected that the real number of configured path axes P-CHAN-00007 in the axes group exceeds the permissible value range. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the total number of path axes at start-up is set to the maximum permissible limit value and the start-up is continued. Note: The complete number of path axes configured in the channel parameter list may then not be available in the channel after start-up! | |
Parameter | %1: | Error value [-] | ||
| ||||
%2: | Limit value[-] | |||
| ||||
%3: | Corrected value[-] | |||
Total number of path axes automatically corrected | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||