ID 20424
Channel parameters: Configured path axes have used axis name several times. | ||||
Description | During start-up, the channel parameter check determines that two path axes have the same name P-CHAN-00006. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | Check and modify the names of the path axes P-CHAN-00006 in the channel parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of the first path axis with the same name | ||||
%2: | Logical axis number [-] | |||
Axis number of the second path axis with the same name | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||