ID 20418
Channel parameters: Number of spindles and number of configured spindle axes do not coincide. | ||||
Description | At start-up, the channel parameter check determines that the actual number of configured spindles (spindle data) does not coincide with the total number of spindles P-CHAN-00082. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In case of conflict, the total number of spindles at start-up is set to the real number of configured spindles and the start-up is continued. | |
Parameter | %1: | Current value [-] | ||
Total number of spindles P-CHAN-00082 | ||||
%2: | Expected value [-] | |||
Real number of configured spindles (spindle data) | ||||
%3: | Corrected value [-] | |||
Automatically corrected total number of spindles | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||