ID 20365
Overflow of sub-routine stack. | ||||
Description | All in all too many local sub-routines were defined in the NC main program or in combination with global subroutines. The number is determined by the sum of all %L definitions in the current "program stack" (main program UP1-UP11-UP111…). The sum may not exceed the specified maximum number The version-dependent start-up parameter "configuration.channel[i].decoder.max_local_subroutine_definitions" can be used to modify the maximum counter. This error message has nothing to do with the nesting depth of actual subroutine calls! | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Reduce the number of local subroutines. For example convert local subroutines to global subroutines. | |
Parameter | %1: | Limit value [-] | ||
Maximum number of local subroutines | ||||
Error type | 1, Error message from NC program. | |||
| ||||