ID 20297
Unexpected tool was sent from tool management. | ||||
Description | The tool received from the external tool management is different to the requested tool. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify processing and supply of tool requests in the external tool management. | |
Parameter | %1: | Error value [-] | ||
Number of the received tool | ||||
%2: | Expected value [-] | |||
Number of the requested tool | ||||
Error type | 3, Error in the communication. | |||
| ||||