ID 20160
Unknown internal M-function. | ||||
Description | The programmed M function is above the permissible limit for self-defined M functions due to its number (P-CHAN-00041) and is therefore initially treated as a so-called internal M function (e.g. M30). However, since it is also not known as an internal M function, the present error is output.
Note: Internal M functions are M00, M01, M02, M10, M11, M17, M29, M30
Example: Wrong:
N10 G00 X0 Y0 Z0
N20 M1001
:
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Ensure that the M function is defined in the channel parameters P-CHAN-00041 and that the number of the M function is within the permissible value range. At the moment numbers higher than 1000 are not allowed. | |
Parameter | %1: | Error value [-] | ||
Number of the unknown M function | ||||
Error type | - | |||
|