ID 20158
| Double-programmed M02/M30 or M17/M29. | ||||
| Description | Within the same NC block, the subroutine-terminating M functions M2, M17, M29 or M30 are programmed several times. Remark: Depending on the sequence of programming of M2, M17, M29 M30 in this context, the error message 20376 "Unexpected M17 or M29" might occur. Example 1: Wrong: %UP1 N10 X10 Y10 Z10 N20 M17 M30 %HP N10   G00 X0 Y0 Z0 N20   LL UP1 N30   M30 Correct: %L UP1 N10 X10 Y10 Z10 N20 M17 %HP1 N10   G00 X0 Y0 Z0 N20   LL UP1 N30   M30 | |||
| Response | Class | 2 | Abort NC program processing. | |
| Solution | Class | 3 | Check and modify NC program. Remove surplus M function. | |
| Parameter | %1: | Current value [-] | ||
| Number of the multiple programmed M function | ||||
| Error type | 1, Error message from NC program. | |||
| 
 | ||||