ID 20115
Double-programmed diameter selection. | ||||
Description | More than one G function from the diameter programming group (G51/G52) has been programmed in the same NC block. Example: Wrong:
N10 G90 G01 F1000
N20 G51 X80 G51
:
M30 | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Remove the inadmissible G function. | |
Parameter | %1: | Error value [-] | ||
Number of the inadmissible programmed G function | ||||
Error type | 1, Error message from NC program. | |||
| ||||