ID 20101
Too many variables programmed in NC block for report of changes. | ||||
Description | When the change logging function is used (SEP), the V.P. dynamic variables and V.S. variables are logged (P-CHAN-00088 =1). The warning is output if the specified FIFO is full and no more changes can be adopted. | |||
Response | Class | 1 | Output of warning | |
Solution | Class | 1 | Reduce the number of V.P. and V.S. variables or split them into several NC lines. | |
Parameter | %1: | Current value [-] | ||
| ||||
%2: | Limit value [-] | |||
Maximum number of changes which can be buffered | ||||
Error type | 1, Error message from NC program. | |||
| ||||