ID 20079
Coordinate initialization is out of data format. | ||||
Description | At program start or RESET during initialization of axes coordinates, the permissible data range is exceeded. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Repeat program start or RESET. | |
Parameter | %1: | Current value [-] | ||
Current axis position | ||||
%2: | Current value [-] | |||
Programmed axis position | ||||
%3: | Logical axis number [-] | |||
| ||||
%4: | Lower limit value [-] | |||
| ||||
%5: | Upper limit value [-] | |||
| ||||
Error type | - | |||
| ||||