ID 20057
Tool compensation is out of data format. | ||||
Description | The permissible data range is exceeded when calculating tool-related compensations. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and change tool compensation data. An axis may have a tool compensation data configured that is too large, or the tool change may be carried out at a position that is at the limit of the numerical range. In this case move to another position to consider the tool compensation. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | ]Error value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Lower limit value [-] | |||
| ||||
%4: | Upper limit value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||