ID 20051
Homing for axes in manual operation mode invalid. | ||||
Description | An axis with activated manual operation mode cannot perform homing. Example: Wrong: N10 G00 X0 Y0 Z0 N20 G201 #ACHSE [X] N30 X100 N40 G74 X1 N1000 M30 Correct: N10 G00 X0 Y0 Z0 N20 G201 # AXIS [X] N30 X100 N35 G202 N40 G74 X1
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program sequence. Before G74 (homing), G202 must be programmed ( deselect manual operation mode). | |
Parameter | %1: | Logical axis number [-] | ||
Axis is still in manual operation mode. | ||||
Error type | 1, Error message from NC program. | |||
| ||||