ID 20035
Difference between programmed and calculated centre point too big. | ||||
Description | With active centre point correction (G165) based on the programmed centre point coordinates I, J, K, a centre point is calculated. This error message is generated if this calculated centre point deviates too much from the programmed centre point (P-CHAN-00059). Example: Wrong:
N10 G00 X0 Y0 Z0
N20 G02 X10 I7 F1000
N1000 M30
Correct:
N10 G00 X0 Y0 Z0
N20 G02 X10 I5 F1000
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Adjust centre coordinates. Check in which measurement system (absolute/relative) the centre point is programmed (G161/G162). Possibly complete missing centre point coordinates. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
| ||||
%2: | Limit value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 1, Error message from NC program. | |||
|