ID 20033
Circle with programmed radius impossible. | ||||
Description | Circle construction is geometrically impossible with programmed radius. The radius is too small. Example: Wrong: N10 G00 X0 Y0 Z0 N20 G02 X10 R1 F1000 N1000 M30 Correct: N10 G00 X0 Y0 Z0 N20 G02 X10 R7 F1000
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Adjust the radius, i.e. increase it so that the circle passes through the programmed end point. | |
Parameter | %1: | Error value [0.1 µm or 0.0001°] | ||
Invalid radius. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Start point of 1st main axis | ||||
%3: | Current value [0.1 µm or 0.0001°] | |||
Start point of 2nd main axis | ||||
%4: | Current value [0.1 µm or 0.0001°] | |||
End point of 1st main axis | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
End point of 2nd main axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||