ID 20012
Radius or bevel is 0 in G301/302. | |||
Description | At rounding or rounding of corners (G301/G302), an I-value as distance parameter is necessary. Example 1 (Chamfers): Wrong:
N10 G00 X0 Y0 Z0
N20 G01 X10 F2000
N30 G301
N40 G01 Y10
N1000 M30
Correct:
N10 G00 X0 Y0 Z0
N20 G01 X10 F2000
N30 G301 I5
N40 G01 Y10
N1000 M30
Example 2 (Rounding): Wrong:
N10 G00 X0 Y0 Z0
N20 G01 X10 F2000
N30 G302
N40 G01 Y10
N1000 M30
Right:
N10 G00 X0 Y0 Z0
N20 G01 X10 F2000
N30 G302 I5
N40 G01 Y10
N1000 M30
| ||
Response | Class | 2 | .Abort NC program processing. |
Solution | Class | 3 | Programming of missing I-value. |
Error type | 1, Error message from NC program. . | ||
|