ID 14001
Assigned positions are wrong. | ||||
Description | The variables V.L.X, V.L.Y or V.L.Z containing the assigned positions are not or incompletely defined. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters. | |
Parameter | %1: | Logical axis number | ||
Logical axis number of concerned axis (integer) | ||||
Error type | 1, Error message from the NC program | |||
| ||||