ID 14000
Number of assigned positions is wrong. | ||||
Description | The variable V.L.N containing the number of assigned positions is either not defined or the assigned number is too small. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters for the number of positions. | |
Parameter | %1: | Error value | ||
Number of positions (integer) | ||||
%2: | Lower limit value | |||
Minimum number (integer) | ||||
Error type | 1, Error message from the NC program | |||
| ||||