ID 13606
Invalid device type for the Mar-Wireless cycle. | ||||
Description | The SysServiceMwl cycle expects a valid number for use of the device type in @P3. For a list of all valid numbers for device types, see [FCT-C31]. | |||
Response | Class | 2 | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Specify a valid value for the device type in @P3 at the cycle call of SysServiceMwl. | |
Parameter | %1: | Current value | ||
Number of the device type used in @P3 | ||||
%2: | Lower limit value | |||
Smallest valid number of the device type in @P3 | ||||
%3: | Upper limit value | |||
Largest number of the device type in @P3 | ||||
Error type | 1, Error message from the NC program | |||
| ||||