ID 13603
Invalid command for the Mar-Wireless cycle. | ||||
Description | A valid value for the command in @P1 must be transferred when the SysServiceMwl cycle is called. For a list of all valid numbers for commands, see [FCT-C31]. | |||
Response | Class | 2 | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Specify a valid value of the command in @P1 at the cycle call of SysServiceMwl. | |
Parameter | %1: | Current value | ||
Number of the command used in @P1 | ||||
%2: | Lower limit value | |||
Smallest valid number for the command | ||||
%3: | Upper limit value | |||
Largest valid number for the command | ||||
Error type | 1, Error message from the NC program | |||
| ||||