ID 13601
Max. waiting time for service was exceeded. | ||||
Description | The SysServiceWait cycle waits for a reply from the external service for the time specified in @P2. This error is output if the external service fails to reply within this waiting time. | |||
Response | Class | 2 | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Increase the waiting time in @P2 or reduce the runtime of the external service | |
Parameter | %1: | Upper limit value | ||
Maximum waiting time | ||||
%2: | Current value | |||
Actual waiting time | ||||
Error type | 1, Error message from the NC program | |||
| ||||