ID 13345
Missing or invalid number measurement records. | ||||
Description | When initialising the calibration of a machine kinematic, the number of measurement records must be specified. If this number is less than 1 or is missing, this error is output. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters for the number of measurement records. | |
Parameter | %1: | Identification number | ||
Number of previously added measurement records | ||||
%2: | Error value | |||
(optional parameter) | ||||
%3: | Lower limit value | |||
Minimum number of measurement records (optional parameter) | ||||
Error type | 1, Error message from the NC program | |||
| ||||