ID 13344
The specified output format is invalid. | ||||
Description | Th number of measurement records added with cnc_calib_fit_add_record does not coincide with the number given in cnc_calib_fit_init. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check and compare the number of measurement records in cnc_calib_fit_add_record and cnc_calib_fit_init. | |
Parameter | %1: | Current value | ||
Number of previously added measurement records | ||||
Error type | 1, Error message from the NC program | |||
| ||||