ID 13328
Invalid type of matrix norm. | ||||
Description | When determining the matrix norm, an invalid norm type was transferred. See the documentation for a list of all available norm types. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters for the norm type in the calling program/cycle. | |
Parameter | %1: | Identification number | ||
Index of incorrect parameter | ||||
%2: | Error value | |||
Invalid norm type | ||||
Error type | 1, Error message from the NC program | |||
| ||||