ID 13326
The sizes of two matrices are incompatible. | ||||
Description | The sizes of two matrices are incompatible. This error occurs, for example, when a matrix is copied to a matrix of a different size or two matrices are multiplied, whereby the number of columns in the first matrix is not equal to the number of rows in the second matrix. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct input parameters for the matrix id in the calling program/cycle. | |
Parameter | %1: | Expected value | ||
Expected number of lines/columns | ||||
%2: | Current value | |||
Actual number of lines/columns | ||||
%3: | Expected value | |||
Smallest valid matrix id (parameter is optional) | ||||
%4: | Current value | |||
Actual number of lines/columns (parameter is optional) | ||||
Error type | 1, Error message from the NC program | |||
| ||||