ID 13321
An invalid number of matrix rows was transferred to a cycle of the linalg package. | ||||
Description | When a cycle was called, an invalid number of matrix rows was transferred. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters for the number of matrix rows. | |
Parameter | %1: | Identification number | ||
Index of incorrect parameter | ||||
%2: | Upper limit value | |||
Transferred number of rows | ||||
%3: | Current value | |||
Required minimum number of rows | ||||
%4: | Current value | |||
Maximum highest number of rows | ||||
Error type | 1, Error message from the NC program | |||
| ||||