ID 13262
Maximum deviation of a measuring point from the surface of the sphere is exceeded. | ||||
Description | A measuring point is outside the specified tolerance. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters. | |
Parameter | %1: | Upper limit value | ||
Deviation radius to measuring point | ||||
%2: | Current value | |||
Lower tolerance limit | ||||
%3: | Current value | |||
Upper tolerance limit | ||||
Error type | 1, Error message from the NC program | |||
| ||||