ID 13246
Transferred value for scaling (@P6) is invalid. | ||||
Description | The scaling factor must be in the interval [0, 1]. The value 0 is not a valid value; the value 1 is contained in the interval. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check parameter setting and correct the input parameters for the scaling factor. | |
Parameter | %1: | Current value | ||
Parameterised measuring sphere radius | ||||
%2: | Lower limit value | |||
Minimum scaling factor | ||||
%3: | Upper limit value | |||
Maximum scaling factor (inclusive) | ||||
Error type | 1, Error message from the NC program | |||
| ||||