ID 13171
Pocket centre point is not completely defined. | ||||
Description | The pocket centre point is defined by the (optional) parameters. The tool then moves to this position in the cycle at machining start. This message is generated if only one of the two parameters is programmed. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Check and define the two parameters or correct as required. Alternatively, the parameters can be omitted. In this case the current position in the plane is adopted as the pocket centre point in the cycle. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
%2: | Error value | |||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||