ID 13168
Incorrect definition of the overlapping factor. | |||
Description | If the (optional) programmed overlapping factor is greater than 0%, a check is made whether it lies within the range up to 100%. This message is generated when the overlapping factor was programmed outside this permissible range. Note: Alternatively, the overlapping factor can also be pre-assigned in the tool parameters. | ||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. |
Solution | Class | - | Check and define the overlapping factor and correct the input parameters. If the overlapping factor is neither programmed nor pre-assigned in the tool parameters, a default of 50% is set in the cycle. |
Error type | 1, Error message from the NC program | ||
| |||