ID 13104
Infeed depth exceeds permissible machining stroke. | |||
Description | The maximum permissible machining stroke can be entered in the tool parameters (P[1], see section: Cycle-specific tool data). If a value is unequal to 0, a check is made as to whether the calculated infeed depth is less than the maximum permissible machining stroke. If not, the message is generated. | ||
Response | Class | - | Warning: The number of infeeds or the value of one machining stroke is adjusted internally in the cycle based on the maximum stroke and the cycle is continued. |
Solution | Class | - | Accordingly, increase the number of infeeds in the input parameters or check whether the permissible machining stroke is correctly defined. If necessary, use a different tool for machining with a machining stroke that is adequate for the infeed depth. |
Error type | 1, Error message from the NC program | ||
| |||