ID 11016
Same object ID already in use. | ||||
Description | One cause of error can be the generation of communication objects of V.E. variables with great arrays.
Extract from the V.E. List containing error that occurred #
var[3].name VARIABLE_4
var[3].type REAL64
var[3].scope GLOBAL
var[3].synchronisation TRUE
var[3].array_size 3000
var[3].access_rights READ_WRITE
Error case
var[3].create_hmi_interface TRUE
Correction
var[3].create_hmi_interface FALSE
Alternatively, the number of communication objects declared in the V.E. list may be too big. | |||
Response | Class | 3 | Abort job processing | |
Solution | Class | 7 | Reduce number of required communication objects | |
Parameter | %1: | Current value [-] | ||
Concerning ID Nr. | ||||
%2: | Error value [-] | |||
Name of the concerning object | ||||
%3: | Current value [-] | |||
Name oft he object with the existing object ID | ||||
Error type | - | |||
|