ID 2049
Parameter units do not match. | ||||
Description | The unit of the parameter does not match the unit of the parameter reference. | |||
Response | Class | - | Reading/writing of parameter is aborted. | |
Solution | Class | - | Check and correct parameter unit. | |
Parameter | %1: | Error value [-] | ||
Invalid or incorrect parameter | ||||
%2: | Error value [-] | |||
Wrong parameter unit | ||||
%3: | Current value [-] | |||
ID of the parameter reference | ||||
%4: | Expected value [-] | |||
Expected unit of the parameter | ||||
%5: | Current value [-] | |||
Parameter domain | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||