ID 2046
Target string is too long. | ||||
Description | The specified string is too long for the target string. | |||
Response | Class | 1 | Reading/writing of parameter is aborted. | |
Solution | Class | 1 | Correct the length of the string. | |
Parameter | %1: | Current value [-] | ||
ID of the parameter | ||||
%2: | Upper limit value [-] | |||
Maximum permissible length of the string | ||||
%3: | Error value [-] | |||
Current length of the string | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||