ID 1709
Single axis interpolation for active transformation axis not possible. | ||||
Description | An active transformation axis cannot be traversed as a single-axis motion. Before commanding the motion, deselect the transformation (#CS OFF or #TRAFO OFF). | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Block number [-] | |||
NC block number of single-axis job | ||||
%3: | Current value [-] | |||
Function block ID of PLCopen Part 1 | ||||
%4: | Current value [-] | |||
Data item signals whether axis participates in transformation. | ||||
Error type | 1, Error message from NC program. | |||
| ||||