ID 1708
Writing into job acknowledge FIFO failed. | ||||
Description | It is not possible to write a job acknowledgement. Possible cause is that the PLC has not read the existing acknowledgements in the corresponding FIFO. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check sequence in the PLC. Read out the acknowledgement FIFO. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of single axis P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Job ID | ||||
%3: | Current value [-] | |||
Program line number | ||||
%4: | Current value [-] | |||
Code for processing plane where the error was reported for this job. | ||||
%5: | Current value [-] | |||
Optional: Code of function block that commanded the job in the PLC. If the value is 0, the job was not output via a PLCopen function block, it was written directly on the HLI. | ||||
Error type | 1, Error message from NC program. | |||
| ||||