ID 1705
Buffer allocation for job acknowledge of single axis failed. | ||||
Description | There is no buffer available for the acknowledgement of the job of a single axis. Possible cause is that previously many jobs were commanded but not yet processed. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Reduce number of jobs for the single axes. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of single axis P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Job ID | ||||
%3: | Current value [-] | |||
Program line number | ||||
%4: | Current value [-] | |||
Identifier for machining plane where the error was reported for this job. | ||||
%5: | Current value [-] | |||
Optional: Identifier of function block that commanded the job in the PLC. If the value is 0, the job was not output via a PLCopen function block, it was written directly to the HLI. | ||||
Error type | 1, Error message from NC program. | |||
| ||||