ID 1704
Buffer allocation for single axis command failed. | ||||
Description | Commanding a job for a single axis is not possible because no buffer is available. Possible cause is that previously many jobs were commanded but not yet processed. | |||
Response | Class | 0 | Movement stop. | |
Solution | Class | 0 | Reduce number of jobs for the single axes. | |
Parameter | %1: |
| ||
Logical axis number of single axis P-AXIS-00016 | ||||
%2: |
| |||
Block number | ||||
%3: |
| |||
Function block ID of PLCopen Part 1 | ||||
Error type | - | |||
| ||||