ID 1702
Limiting of motion path of the single axis to the positive software limit switch. | ||||||
Description | The assigned path of the single axis is greater than the positive software limit switch P-AXIS-00178 of the axis. The path is limited to the value of the positive software limit switch. | |||||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |||
Solution | Class | 6 | Correction of the commanded motion path or modification of the software limit switch P-AXIS-00178.. | |||
Parameter | %1: | Logical axis number [-] | ||||
Logical axis number of single axis P-AXIS-00016 | ||||||
%2: | Current value [-] | |||||
Necessary braking distance | ||||||
%3: | Current value [-] | |||||
Current position of single axis | ||||||
%4: | Upper limit value [-] | |||||
Value of the positive software limit switch P-AXIS-00178 | ||||||
Error type | 1, Error message from NC program. | |||||
| ||||||